For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FUSSBEFESTIGUNG 3 - Foot model
Bill of material
K-07152182
DES
Identifier
K-07152182
FZ
For cylinders
5.DMD. / 7.DMI. + 7. DMA.
KOLBEN
Piston Ø
40 mm
VORS
Standard
ISO 15552
AUS
Type
One foot with two screws
AB
ØAB
9 mm
AH
36 mm
AO
43 mm
AT
4 mm
AU
28 mm
TR
36 mm
UH
52 mm
H1
163 mm
H2
161 mm
GW
Weight
100 g
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D